??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1103.300 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1100, EH 1103 - Base Plates suitable for Pallets DIN 55201
Bill of material
1103.300 Base Plate
BESTNR
Ref. No.
1103.300
A1XA2
400x500 mm
C
50 mm
D
20 mm
L1
150 mm
L2
60/40
L3
200 mm
L4
100 mm
Y
12
TN
T-Slot
5x7
G
Weight
69000 g
SYSTEM
System
V70
Embedded user actions